Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Lifting point, revolvable and tiltable

E 1274 M

Product description

  • Equipped with a ball bearing system and thus 360° revolvable under load
  • Loadable in any direction
  • 100 % crack tested screw

Product selection

Product information

Product recommendations

Product selection

SW
l
l1
l2
b
b1
d1
d
No. Price / piece Quantity
34 20 54 38 30 13 38 M 8 E 1274 M/  8 56.00 €
34 20 54 38 30 13 38 M10 E 1274 M/10 61.50 €
34 22 54 48 35 13 38 M12 E 1274 M/12 61.50 €
34 33 54 48 35 13 38 M16 E 1274 M/16 65.00 €
46 33 75 55 35 16 55 M20 E 1274 M/20 80.50 €
50 40 82 66 40 17 63 M24 E 1274 M/24 113.00 €
60 40 92 70 50 23 72 M30 E 1274 M/30 141.00 €
75 55 120 91 50 23 92 M36 E 1274 M/36 200.00 €
75 60 120 91 65 27 92 M42 E 1274 M/42 231.00 €
75 68 120 116 65 27 92 M48 E 1274 M/48 250.00 €
95 84 154 105 70 33 110 M56 E 1274 M/56 479.00 €
95 96 154 105 70 33 110 M64 E 1274 M/64 582.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Product recommendations

from 5.95 €

from 60.50 €

from 37.00 €

from 50.50 €

from 74.50 €

from 61.00 €

from 232.00 €

from 44.90 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version