Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Load ring with central force application

E 1273

Product description

  • Automatic alignment in the direction of the force thanks to unique spring mechanism
  • Highest load-carrying capacity with slim design
  • Round stirrup shape prevents catching
  • Safety factor 4:1
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Product selection

Product information

Product recommendations

Product selection

SW1
SW2
b1
l1
l2
l3
l4
d2
d3
s4
d1
No. Price / piece Quantity
13 5 58 12 83 34.4 11 38 30 10.5 M 8 E 1273/  8 63.00 €
17 6 58 16 83 35.5 11 38 30 10.5 M10 E 1273/10 69.00 €
19 8 58 19 83 35.5 11 38 30 10.5 M12 E 1273/12 69.00 €
24 10 76 22 107 46 14 50 40 14 M16 E 1273/16 90.50 €
30 12 89 26.5 118 55.5 17 50 45 17.25 M20 E 1273/20 126.00 €
36 14 120.5 34 154 70 23 66 60 23 M24 E 1273/24 144.00 €
46 17 148 41.5 183 87.2 29 75 75 27 M30 E 1273/30 276.00 €
55 22 168 45 189 60 32 82 70 32 M36 E 1273/36 334.00 €
65 24 168 53 189 60 32 82 70 32 M42 E 1273/42 360.00 €
75 27 204 61 232 78.5 45 103 90 45 M48 E 1273/48 693.00 €
75 24 204 70 232 78.5 45 103 95 45 M56 E 1273/56 763.00 €
75 24 204 80 232 78.5 45 103 95 45 M64 E 1273/64 820.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version