Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Copper paste

VCP 1000

Product description

High-temperature resistant, copper based paste especially for all moving and thermally highly stressed components in die casting.
Effectively protects by copper solid lubricants and selected additives, against galling, seizing, and fretting corrosion. In addition the assembly and disassembly of for example highly stressed screw and plug connections is reliably facilitated, even in highly corrosive environments.

Advantages

  • Excellent lubricating and separating effects
  • High mechanical durability
  • High thermal conductivity
  • Very good adhesion
  • Salt, hot water and splash-resistant
  • Free of lead and nickel

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product selection

Package
Content
No. Price / piece Quantity
Can 250g VCP 1000/250 24.30 €
Can 700g VCP 1000/700 49.60 €

Product information

Product information

Recommendation for use

  • Clean designated area thoroughly, then apply paste thinly and evenly.

Attribute

VCP 1000 Value Test procedure
Colour copper metallic DIN ISO 2049
Maximum temperature 1,080 °C      
Density 1.12 g/cm³ DIN 51 757
Base oil mineral oil         
Drop point none DIN ISO 2176
Thickener inorganic      
NLGI-class 2 DIN 51818
Worked penetration 265-295 1/10mm DIN ISO 2137

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version