Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Box spanner

V 34010

Product description

  • For fastening the E 2000, E 20009, E 2300 and E 21194 fittings
  • With transverse hole for tommy bar
  • Thin-walled, quenched and tempered steel spanner for narrow installation spaces

Material

  • Quenched and tempered steel, hardened and chrome-plated spanner

Product selection

Product information

Product recommendations

Product selection

l
d1
d2
d3
SW1
SW2
No. Price / piece Quantity
101 10 10.5 6 6 7 V 34010/  6x  7 4.49 €
102 12 13 6 8 9 V 34010/  8x  9 4.49 €
119 14.2 15.5 6 10 11 V 34010/10x11 5.30 €
139 16.5 17.7 8 12 13 V 34010/12x13 5.55 €
142 19 20 8 14 15 V 34010/14x15 5.90 €
149 22 23.2 10 16 17 V 34010/16x17 7.45 €
166 27.4 29.8 12 20 22 V 34010/20x22 11.30 €
184 32.3 35.7 14 24 27 V 34010/24x27 13.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

from 43.50 €

from 4.41 €

from 3.55 €

from 22.10 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version