Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Press releases regarding our company

Are you interested in our company and our products? Then you’re in the right place.

Meusburger hydraulic cylinders now with stroke of up to 200 mm

18.01.2017, Mould making

From now on the standard parts manufacturer Meusburger also offers hydraulic cylinders with a stroke of up to 200 mm available from stock. Thanks to the finely graduated stroke lengths a large application range is possible. Due to the standard lengths and transverse holes the double-acting cylinders can be flexibly installed.

Due to the countless variants which are offered on the market, the selection and configuration of the appropriate hydraulic cylinder is very time-consuming and difficult - which also affects the lead times. With a clear selection of high-quality and standardised hydraulic cylinders, Meusburger helps its customers save time and money. New in the Meusburger range is the extension of the hydraulic cylinders E 7000, E 7001 and E 7020. These are now available from stock with a stroke of up to 200 mm. A particular characteristic of the double-acting hydraulic cylinders from Meusburger are the standard axial and transverse holes. Furthermore the piston rods are hardened and ground and therefore offer optimal protection against damages and leaks. All Meusburger hydraulic cylinders are equipped with FKM (Viton®) seals enabling operating temperatures of up to 180°C. Also the matching accessories, such as couplers, magnetic proximity sensors for position monitoring and appropriate threaded fittings are offered by the standard parts manufacturer. The CAD data are available for download immediately, whereby the stroke is directly entered in the digital catalogs and then transferred to the appropriate CAD programme. As usual with Meusburger, the new hydraulic cylinders are available from stock.

To the press overview

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Susanne Zukowski
Communication/public relations

+43 5574 6706-1736

Email

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version