Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Brass fibre felt bob with shank

V 76709

Product description

  • Shank ø 3 mm

Material

  • Felt reinforced with brass fibre

Product selection

Product information

Product recommendations

Product selection

Shape
l
d1
l1
Grit
Pcs./PU pce.
No. Price / piece Quantity
Cylinder 40 6 10 120 10 V 76709/A1/  6x10/120 15.30 €
Cylinder 40 8 10 120 10 V 76709/A1/  8x10/120 15.90 €
Cylinder 40 10 10 120 10 V 76709/A1/10x10/120 17.80 €
Cone, pointed nose 58 6 16 120 10 V 76709/G3/  6x16/120 13.90 €
Cone, pointed nose 58 8 17 120 10 V 76709/G3/  8x17/120 15.60 €
Cone, pointed nose 58 10 18 120 10 V 76709/G3/10x18/120 18.70 €
Ball 38 8 8 120 10 V 76709/J1/  8/120 20.40 €
Cylinder, ball nose 58 6 10 120 10 V 76709/A3/  6x10/120 14.70 €
Cylinder, ball nose 58 8 10 120 10 V 76709/A3/  8x10/120 15.20 €
Cylinder, ball nose 58 10 10 120 10 V 76709/A3/10x10/120 15.90 €
Inverted cone 58 8 13 120 10 V 76709/E1/  8x13/120 15.30 €
Inverted cone 58 10 13 120 10 V 76709/E1/10x13/120 16.00 €
Inverted cone 58 15 13 120 10 V 76709/E1/15x13/120 17.40 €

Product information

Product information

Recommendation for use

  • These brass-infused felt pieces are ideal for machining complex geometries, e.g. on aluminium. In combination with pastes, machining marks (e.g. milling lines) can be removed very quickly. Polishing cloths, felt flaps or polishing brushes are then used for the final polish.

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

from 62.50 €

from 22.90 €

from 17.20 €

from 12.70 €

from 14.10 €

from 18.30 €

from 80.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version