Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Diamond compound, natural grit

V 76908

Product description

  • Alcohol solube, easy to clean
  • Also suited for polishing carbides
  • High-quality natural diamond
  • Silicone-free

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Colour
Content
Grit µm
No. Price / piece Quantity
silver 5 g 0.25 V 76908/  5/0,25 60.50 €
grey 5 g 0.5 V 76908/  5/0,5 61.00 €
white 5 g 1 V 76908/  5/   1 61.00 €
Yellow 5 g 3 V 76908/  5/   3 69.50 €
orange 5 g 6 V 76908/  5/   6 73.50 €
Green 5 g 9 V 76908/  5/   9 77.50 €
pink 5 g 13 V 76908/  5/ 13 80.50 €
dark green 5 g 17 V 76908/  5/ 17 83.00 €
brown 5 g 25 V 76908/  5/ 25 83.00 €
Red 5 g 35 V 76908/  5/ 35 94.50 €
violet 5 g 50 V 76908/  5/ 50 97.50 €

Product information

Technical tips

Diamond compound with natural grit - for the toughest of conditions

The natural grit is very aggressive with high cutting performance and therefore ideally suited for the machining of carbide. The diamond compound does not contain colour because food colouring would reduce its cutting ability.

Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Accessories

Product recommendations

from 13.60 €

from 193.00 €

from 77.50 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version