Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Handpiece with brushless micro motor

GESM 2340

Product description

  • High power delivery thanks to the brushless motor
  • On/off button on the motor for easy handling
  • Available in two versions: high rpm or high torque

E Spare parts and repair by request

Product selection

Product information

Product recommendations

Product selection

Type
n max. min-1
Set No. Price / piece Quantity
Set-1 40,000
  • Brushless micro motor, high rpm GESM 3200/40
  • Quick clamping chuck Ø3 mm GESM 4012/40
GESM 2340/Set-1 1,140.00 €
Set-2 25,000
  • Brushless micro motor, high torque GESM 3220/25
  • Quick clamping chuck Ø3 mm GESM 4012/40
GESM 2340/Set-2 1,230.00 €
Set-3 25,000
  • Brushless micro motor, high torque GESM 3220/25
  • Angle type chuck 45° Ø3 mm GESM 4412/45/20
GESM 2340/Set-3 1,137.00 €
Set-4 25,000
  • Brushless micro motor, high torque GESM 3220/25
  • Angle type chuck 90° Ø3 mm GESM 4412/90/20
GESM 2340/Set-4 1,137.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 476.00 €

from 430.00 €

from 858.00 €

from 944.00 €

from 263.00 €

from 841.00 €

from 31.90 €

from 493.00 €

from 102.00 €

Collet chucks

GESM 4910

Product recommendations

from 1,061.00 €

from 158.00 €

from 558.00 €

from 1,592.00 €

from 1,068.00 €

from 12.30 €

from 87.50 €

from 16.30 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version