Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Ultrasonic polisher 45W

GESU 1200

Product description

  • Compact ultrasonic system with 45 W output
  • Automatic frequency tuning
  • Power adjustable in 21 levels
  • For filigree work, the power can be reduced to 20 W by means of a "clamp/unclamp" button

E Spare parts and repair by request

Product selection

Product information

Product recommendations

Product selection

Weight kg Connection Dimensions Stroke range µm f kHZ No. Price / piece Quantity
1.5 230 V / 50 Hz 161 x 256 x 84 40 29 GESU 1200/45 1,592.00 €

Product information

Product information

Scope of delivery

  • An adequate cable for connection to your mains

Technical tips

When are the ultrasonic polishers used?

Through minimal stroke lengths at a very high frequency, the ultrasonic systems are perfectly suitable for the quick and easy removal of EDM scale.

Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 1,997.00 €

from 159.00 €

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version