Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Handpiece for brushless micro motor, Espert

GESM 2320

Product description

  • Highest power delivery thanks to brushless motor
  • Available in different combinations
  • Optionally 140W or 200W
  • On/off button on the motor for easy handling

E Spare parts and repair by request

Product selection

Product information

Product recommendations

Product selection

Type
Output W
n max. min-1
Set No. Price / piece Quantity
Set-1 140 50,000
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Quick clamping chuck Ø3 mm GESM 4005/50
GESM 2320/Set-1 1,511.00 €
Set-2 200 50,000
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Quick clamping chuck Ø3 mm GESM 4005/50
GESM 2320/Set-2 1,511.00 €
Set-3 140 50,000
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Angle type chuck 50° Ø3 mm GESM 4405/50/30
GESM 2320/Set-3 1,309.00 €
Set-4 200 50,000
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Angle type chuck 50° Ø3 mm GESM 4405/50/30
GESM 2320/Set-4 1,309.00 €
Set-5 140 50,000
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Angle type chuck 90° Ø3 mm GESM 4405/90/30
GESM 2320/Set-5 1,309.00 €
Set-6 200 50,000
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Angle type chuck 90° Ø3 mm GESM 4405/90/30
GESM 2320/Set-6 1,309.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 861.00 €

from 106.00 €

Collet chucks

GESM 4910

Product recommendations

from 1,368.00 €

from 1,660.00 €

from 959.00 €

from 14.10 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version