Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

1.2083 / 1.2083 ESU Steel for through hardening

Designation

DIN:X 40 Cr 14
AFNOR:Z 40 C 14
UNI:-
AISI:420 / 420 ESR

Chemical composition:

C0.40
Si0.40
Mn0.30
Cr13.00

Strength:

max. 240 HB
(≈ max. 800 N/mm²)

Thermal conductivity at 100 °C:

18 W/m K


Character:

low corrosion, high-alloy, low warpage steel for through hardening with excellent properties for mirror polishing as well as good photoetching, good machinability, high wear resistance and high dimensional stability

Application:

mould plates and inserts for working with chemically aggressive plastics; because of excellent polishing, suitable for optical and medical products


Treatment by

Polishing:
can be polished in the annealed and hardened state; good preliminary surface preparation work is decisive for a good polish

Etching:
good photoetching (graining)

EDM:
in the hardened and tempered condition, treat again for stress relief about 20°C below the last temperature
unusual:

Nitriding, hard chroming


Heat treatment:

Soft annealing:
750 to 800°C for about 2 to 5 hours
slow controlled cooling of 10 to 20°C per hour to about 650°C; further cooling in air, max. 200 HB


Hardening:

1000°C to 1050°C
15 to 30 minutes keeping curing temperature
quenching in oil/compressed gas/hot bath
obtainable hardness: 53 - 56 HRC


Tempering:

slow heating to tempering temperature immediately after hardening;
minimum time in furnace: 2 hours per 20 mm part thickness;
Tempering twice is recommended.

Annealing graph:



Technical tip
  • Cold-work steel
  • must be tempered several times after hardening (max. 52HRC). The demand for “max. hardness” often ends up in material breakage.
  • mould temperature max. 200°C
  • corrosion-resistant after hardening
  • The ESR quality guarantees an extremely pure and homogeneous microstructure.

To the mould making overview To the die making overview

1.2083 Available in the web shop as:
1.2083 ESR Available in the web shop as:
Data sheet 1.2083 / 1.2083 ESR

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version