Βρισκόμαστε στη διάθεσή σας από Δευτέρα έως Παρασκευή από τις 8:00 έως τις 17:00. Πατήστε τον σύνδεσμο και θα βρείτε τους υπεύθυνους επικοινωνίας στην περιοχή σας.
Looking for high-quality plates? As standard parts manufacturer, Meusburger can provide the best possible support in this regard. With over 30 material grades stored on an area of 2.5 football fields and a high-percentage of in-house production, the best quality as well as process reliability and supply security are guaranteed.
Quality made in Austria
If customers are looking for high-quality plates that guarantee process reliability, then Meusburger is the right choice for them. Quality is of the utmost importance to the standard parts manufacturer, so the plates are manufactured 100% in-house in Austria. Highly automated production lines and optimally trained personnel guarantee quality in the μ range.
Process reliability in production
At Meusburger, in order to reach the best possible quality, the sheet metal first undergoes spectral analysis and a strength test. Then, even the best raw material is heat-treated for stress relief in the in-house furnaces. This creates optimum conditions for low-deformation processing of the parts. Hard points in the microstructure are eliminated, avoiding the risk of abrupt tool breakages. In many cases, the allowance necessary for further machining can be greatly reduced. The resulting shorter machining time and longer service life of the moulds save valuable production resources. However, stress-relieving heat treatment not only reduces lead times, but also increases precision because deformation is reduced to a minimum. This, in turn, leads to cost savings for customers and, in the long run, creates competitive advantages.
Continuous availability
The largest central standard parts warehouse is located at Meusburger headquarters in Austria. The majority of standard plates can be dispatched directly from stock, which offers customers decisive advantages. Moreover, customers benefit from a first-class ordering and delivery service and lose no time during the implementation of their projects.
Standardisation in mould making
Around 60 years of experience in working with steel and more than 110 different mould sizes make Meusburger a reliable and important partner in mould making. Customers benefit from the sophisticated standard parts range and from the numerous possibilities it offers:
Mould sizes: 96 x 96 to 996 x 1196 mm
Drilled and non-drilled plates
Introduction of a cooling hole between guiding hole and screw connection possible
Cavity plates with lever slots and alignment edge for an easy removal and fast alignment
Wide and narrow versions of the ejector set (from mould size 196 x 196 mm) with matching risers
Risers F 70 with thread for removal of the clamp plate together with the risers
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Keep selection
Beta
New version
Unlimited access to your order data
Delivery tracking for all partial deliveries
Search and filter the orders
Simple handling of complaints and returns
Current version
Order data is visible for 90 days only
Delivery tracking for individual partial deliveries