![E 5300 Spacer E 5300 Spacer](/DA/DK/media/PIC_PRO_SNG_VAR_E5300_INT.png)
E 5300 Spacer
![](/DA/DK/media/PIC_PRO_SNG_STD_E5340_INT.png)
E 5340 Centring unit
- For quick and easy centring of the base set and the punch press
- Uniform installation diameters for different slots between 14 and 40 mm
![](/DA/DK/media/PIC_PRO_SNG_STD_E6045_INT.png)
E 6045 Slide-in aid
For easier installation and removal of modules in the base set