Guides
In combination with the bronze sliding guide bush with solid lubricant, our guide pillar is ideally suited for applications in transfer and large die making. The guiding system is available in diameters from 40 to 100 mm.
Sliding elements
We offer a wide range of maintenance-free sliding elements in the following materials: bronze with solid lubricant, steel and steel with sintered sliding surface.
Active parts
In the product group of active parts there are various gauges for positioning the raw material as well as stamping and visual locator setting punches.
Cutting elements
The ball-lock quick change system is the standard in transfer and large die making and impresses with its quick and easy changing of cutting punches.
Lifting and retaining elements
Our products from the group of lifting and retaining elements ensure reliable lifting and transporting of dies. The products are CE certified and therefore meet the highest safety standard.
Attachments
With different centring elements and spacers, the die halves can be precisely and exactly centred and aligned.