![](/ZH/CN/media/PIC_PRO_GRP_VAR_Blockzylinder-E7021_INT.png)
The tried and trusted aluminium compact cylinder with adjustable proximity sensors directly on the cylinder is now also available with an O-ring port.
- Material: hard coated aluminium
- Max. temp. = 150°C
- Max. p = 160 bar
Magnetic proximity sensors
The magnetic proximity sensors can be conveniently mounted in the T-slot for easy positioning and adjustment.
Positioning
Here you will find assistance on how to easily position magnetic proximity sensors.
Discover our range of hydraulic cylinders
All hydraulic cylinders are available from stock and can be delivered in the shortest possible time. In addition, you receive the corresponding CAD data with just a few clicks.