Screw plugs
![](/SV/SE/media/PIC_PRO_SNG_STD_E20749_INT.png)
E 20749
SCREW PLUG
- Sealing even at large temperature differences
- From stainless steel, with knurled and tapered thread
![](/SV/SE/media/PIC_PRO_SNG_STD_E20767_INT.png)
E 20767
SCREW PLUG
- For reliable sealing in die casting moulds
- From steel, with collar and copper sealing
CORE COOLING
![](/SV/SE/media/PIC_PRO_SNG_STD_E21019_INT.png)
E 21019 BAFFLE
- For easy deflection of cooling circuits
- From stainless steel, with knurled and tapered thread
![](/SV/SE/media/PIC_PRO_SNG_STD_E21196_INT.png)
E 21196 FOUNTAIN
- Small installation space enables a minimum distance between the fountains
- From stainless steel, without narrowing cross-section
TEMPERATURE REGULATION SOLUTIONS FOR MORE SAFETY
There is a risk of scalding already from a temperature of 55°C. Stay protected with the automatic safety hose couplers and the perfectly combinable IsoTemp® high temperature hoses for more safety at work.
![AUTOMATIC SAFETY HOSE COUPLER AUTOMATIC SAFETY HOSE COUPLER](/SV/SE/media/PIC_PRO_GRP_Druckguss-automatische-Sicherheitskupplung_INT.png)
AUTOMATIC SAFETY HOSE COUPLER
IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C
Also available: E 21872 High temperature hose without silicone sheath
![IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C](/SV/SE/media/PIC_PRO_SNG_STD_E2187_INT.png)