Unmarked materials in the warehouse can be difficult to recognise or easily mistaken. For safety reasons, it seems easier just to dispose of them. But this can result in high costs which are avoidable.
By marking the materials consistently and reliably, you can prevent confusion. Instead of ending up in the rubbish, these leftover materials are put to further use.
![](/SR/RS/media/IMG_DIS_Stabzuschnitte-Regal_IN.jpg)
Meusburger bars are supplied to you already marked.
In addition we recommend immediate re-marking after sawing. That way the different steels can be distinguished by their steel quality when they are next used.
Marking with hand stamps
The marking is created by hammering in a stamp with mirror-inverted engraving. However this marking method is not suitable for brittle materials.
![](/SR/RS/media/IMG_DIS_Stabzuschnitt-Materialkennzeichnungsstempel_INM.png)
V 28880 Hand stamp for material marking
The complete material name is engraved mirror-inverted in the stamp.
- Easy to use
- Durable marking
- Many different hand stamps required for a wide variety of materials
![](/SR/RS/media/PIC_PRO_SNG_STD_V28880_INT.png)
V 28840 Interchangeable steel type kit
When using the interchangeable steel type kit, the individual numbers and letters can be easily swapped out.
- Flexible use for different material grades
- Additional marking options such as order number or project name
![](/SR/RS/media/PIC_PRO_SNG_STD_V28840_INT.png)
Marking with a pen or paint
Material marking with pens or paint can also be used for brittle materials.
![](/SR/RS/media/IMG_DIS_Stabzuschnitt-Farbkennzeichnung_INT.png)
Colour coding with paint can
By using spray paint cans, the markings are applied to the front or outside.
- This can look sloppy due to the spray mist
- Elaborate colour coding system necessary
- Recoding of the colour code to material grade
![](/SR/RS/media/IMG_DIS_Stabzuschnitt-Stiftkennzeichnung_INT.png)
Marking pen
This material is marked with a special pen.
- Easy to use
- High flexibility
- Marking can come off in different ways including from material abrasion.