Kontakt

Za Vas smo dostupni od ponedeljka do petka od 8:00 do 17:00 časova. Preko ovog linka možete pronaći kontakt osobe za Vaš region.

Sedište u Wolfurtu
+43 5574 6706-0

Vaše kontakt osobe

Korpa {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikal   Izmena pregleda korpe

Primedba

Slika Artikal kom. Cena za jedan komad Ukupna cena Ukupna cena uklj. popust
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

:  Prijavite se da biste videli svoje cene i nastavili da naručujete.

 
 

Elektroda, četvrtasto glodana, grafit Q60

V 92324

Izbor proizvoda

Materijal
B
L
H
Br. Cena / komad Količina
Q60 10 10 500 V 92324/  10/500 20,40 €
Q60 15 15 500 V 92324/  15/500 28,20 €
Q60 20 20 500 V 92324/  20/500 39,00 €
Q60 25 25 500 V 92324/  25/500 53,50 €
Q60 30 30 500 V 92324/  30/500 71,50 €

Informacije o proizvodima

Tehnički saveti

E Graphite grades

All Meusburger graphite grades are especially developed for EDM. This guarantees consistent quality and good machining properties.

Q70

  • Depending on the machinery used, a surface quality of VDI 27 (2.2 μmRa to VDI 24 (1.6 μmRa) can be reached
  • Minor electrode wear
  • Good surface finish
  • Rapid EDM process

Q60

  • For surface quality of VDI 22 (1.26 μmRa)
  • Ideal for high-quality finishing
  • For complex shapes
  • Good surface finish and high material removal rate

Q40

For surface quality of VDI 20 (1.0 μmRa)

Complex electrodes with fine contours

Minor electrode wear and high material removal rate

For very demanding surface finish



Q70Q60Q40
Average grain size7 µm6 µm4 µm
Attainable surface qualityVDI 27 (2.2 µm Ra) -
VDI 24 (1.6 µm Ra)
VDI 22 (1.26 µm Ra)VDI 20 (1.0 µm Ra)
Density1,83 g/cm³1,86 g/cm³1,82 g/cm³
Electrical resistance12,5 µΩ/m12 µΩ/m16,5 µΩ/m
Bending strength54 N/mm²65 N/mm²66 N/mm²
Hardness62 Shore60 Shore72 Shore
Tehnički saveti

Preuzimanja

Podatak o proizvodu možete preuzeti ovde u PDF formatu

Otvori PDF

Preporuke za proizvod

Pošlji

Da li imate otvoren nalog?

Ukoliko imate pristupne podatke za Meusburger portal, prijavite se ovde:

Izgubljena lozinka?

Novogenerisana lozinka je poslata i trebalo bi uskoro da se pojavi u vašem prijemnom sandučetu. Želimo vam uspešan dan.

Unesite Vašu e-mail adresu.
Poslaćemo Vam novu lozinku.

Izaberite zemlju

Lokacije

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version