Our sliding core moulds are made from high-precision standard parts which are 100% compatible with our F-plates and available from stock. The FB 58 guiding plate is delivered fully assembled. The closing bolster plate is available in two different versions. This makes the sliding core mould ideal for different applications. The closing bolster plate with fully closed frame provides highest stability.
![](/SR/RS/media/IMG_PRO_Formenbau-FB-Backenform_MS.jpg)
That is why you should use our sliding core moulds
![Details on the sliding mould](/SR/RS/media/PIC_PRO_SNG_Backenform-geschnitten_INM.png)
Sliding core moulds wizard
![](/SR/RS/media/SCR_CDO_Backenform-Assistent-1_MS.jpg)
Complete mould bases, assistance in the selection of suitable components, and more with just a few clicks – our convenient sliding core mould wizard is there to support you both in the web shop and in our offline shop.
- Perfectly matched configuration options
- CAD data available immediately after configuration
- Simple and intuitive handling
How you benefit
- Ready-to-use sliding core moulds made from precise standard parts available from stock
- Standard hole pattern compatible with the F-plates
- The sliding cores cover the entire length of the mould
- Optimal force transmission on the sliding cores through a solid closing plate
- No jamming thanks to favourable length/width ratio of the guide and the middle inclined pin
- Sturdy and completely aligned guiding system
- 3D data is immediately available to the designer