![](/SR/RS/media/PIC_PRO_SNG_VAR_E7000-1_INT.png)
![]() | The standard FKM (Viton®) seals enable operating temperatures up to 180°C |
![]() | The double seal piston rod with additional rod wiper ensures a clean operation |
![]() | The hardened, ground piston rod offers optimal protection against damage |
![]() | Standard axial and transverse holes allow for attachment options on all sides |