![](/SL/SI/media/PIC_PRO_GRP_VAR_SB-B_INT.png)
Overview of plates
SBP 82 – Bushes retainer, top plate
Material: 1.2312 tool steel
NP – Precision bars
Material: 1.2379 steel for through hardening
SBP 40 – Pillars retainer
Material: 1.2312 tool steel
SBP 80 – Bushes retainer, bottom plate
Material: 1.2312 tool steel
F | B | L | ![]() | Maximum strip width | Back edge of material | Bottom edge of material | ![]() |
---|---|---|---|---|---|---|---|
200 kN | 203.5 | 246 446 | 90 | 60 | 110 | 60 | 20/25 |
300 kN | 203.5 | 246 496 | 100 | 70 | 155 | 79 | 20/25 |
400 kN | 232 | 396 596 | 110 | 80 | 135 | 79 | 20/25 |