Kontakti

Na voljo smo vam od ponedeljka do petka med 8:00 in 17:00 uro. Na tej povezavi najdete kontaktne osebe za svojo regijo.

Centrala Wolfurt
+43 5574 6706-0

Vaša kontaktna oseba

Košarica {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} izdelek   Zamenjaj košarico

Opomba

Slika izdelek Kos Cene po pozicijah Skupna cena Skupna cena s popustom
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Prosimo vas, da se prijavite, da bi lahko videli vaše cene ter nadaljevali z naročilom.

Meusburger expands its range of standard elements

Objavljeno na: 21.07.2020

In the area of clamping elements, in addition to the standard horizontal toggle clamps the range is supplemented with a reinforced version. The HWS 201 clamping elements have a more robust design and the components can be clamped with higher retaining force . This makes them particularly suitable for fast clamping in series production.

 

Also new in range areHWS 256 push-pull toggle clamps,in a short version. In comparison to the existingHWS 254 push-pull clampswith angle base, which are directly mounted on the plate, the new version can be fixed on sheet walls or can be screwed into jig elements with frontal thread.

 

In general, clamping elements are particularly suitable for fast clamping in series production.

 

 

The new hook clamps are used especially for machining jigs with narrow installation spaces. The HWS 260 hook clamp can be screwed directly into the holes of the base plate. The HWS 262 hook clamp with ground shank diametercan be attached directly into the prefabricated fitting hole or used in combination with the HWS 264 hook clamp holder. The holder serves toguide and raise the hook clampsand is mainly used for high workpieces.

The new item groups at a glance:

HWS 201 Horizontal toggle clamp plus 
HWS 256 Push-pull type toggle clamp, short version 
HWS 260 Hook clamp
HWS 262 Hook clamp, ground

HWS 264 Hook clamp holder 
E 91200 Levelling feet, thermoplastic 
E 91220 Levelling feet, steel
E 92252 Lateral plunger

E 93050 Lever indexing plunger without plastic cap
E 93054 Lever indexing plunger with plastic cap
E 93240 Star knob with internal thread
E 93350 Adjustable handle with internal thread
E 93352 Adjustable handle with external thread
E 93402 Pull handle, natural anodised aluminium
E 93408 Pull handle, thermoplastic


 


 

K pregledu novic
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version