Kapcsolat

Hétfőtől péntekig 8:00 és 17:00 között szívesen személyesen is állunk rendelkezésére. Ezen a linken keresztül találja meg a régió kapcsolattartóit.

Wolfurti központ
+43 5574 6706-0

Az Ön kapcsolattartója

Bevásárlókosár {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Árucikkek   Bevásárlókosár váltás

Megjegyzés

Kép Árucikkek db Egységár Teljes ár Teljes ár kedvezményekkel
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

A rendelés folytatásához kérjük jelentkezzen be, hogy láthassa az árait.

Elements of the strip guide

Many stamping die components such as strip guiding are usually produced in small quantities, which is quite expensive and time-consuming. That is why using standardised components is a good option.

Advantages include immediate availability, the combination possibilities of the different types of strip guiding within the stamping die, and the provided CAD data for the design. The following takes a closer look at the strip guiding solutions available at Meusburger.

E 5632 Spring-loaded strip guiding pin, round

The spring-loaded strip guiding pin with collar can be used for different strip thicknesses and is optimally protected against wear thanks to the hardened design. For dies with small installation space, the spring can be built into the bore in a space-saving manner from a diameter of 10 mm.

Web shop

E 5634 Spring-loaded strip guide, block-shaped

The block-shaped strip guide is mainly used when there are side cut-outs and therefore too little contact surface available. Due to the intelligent design, it is possible to mount this strip guide directly from the working plane. Thanks to the centrally positioned shoulder screw, only a small amount of installation space is required within the stamping die. The length of the shoulder screw also determines the spring displacement of the strip guide. The symmetrical design allows the block-shaped strip guide to be used on both sides.

Web shop

The installation example shows that the block-shaped strip guide is optimally suited for side cut-outs. In addition, a further advantage of using standardised components is demonstrated: the different strip guides are optimally matched to each other and can therefore be combined as required within the stamping dies.

E 5636 Strip guiding rail

The strip guiding rail is always used in combination with a strip lifter. Thanks to the screw connection on the top, it can be directly installed from the working plane. The hardened design ensures the best wear protection and the integrated infeed chamfers allow safe insertion of the punching strip. In addition, it can be used on both sides thanks to the symmetrical design.

Web shop

E 5640 Strip lifter, round

The small diameter versions are suitable for dies with limited installation space. The integrated initial bore enables the introduction of a clearance hole for a pilot pin. In addition, the lengths of the strip lifter with collar are matched to the strip guiding pin with collar - which makes it easy to combine these two elements.

Web shop

E 5644 Strip lifter, block-shaped

The large contact surface of the block-shaped strip lifter guarantees reliable lifting and forward pushing of the metal strip, even for large cut-outs. The E 5644 also has an integrated initial bore for the introduction of a clearance hole for pilot pin, and all functional dimensions are matched to the respective plate thicknesses. All items are available from stock.

Web shop

E 5654 Block-shaped strip positioner, spring-loaded

This strip positioner can be used either spring-loaded on both sides for centring or rotated at 90° and fixed on one side for aligning to an outer edge. It is available from stock in three different sizes.

  • Matched to different plate thicknesses
  • Space-saving installation thanks to recessed spring
  • Hardened and machined to tight tolerances

Webáruház

Spring-loaded on both sides:
strip centred

Fixed on one side:
strip aligned over outer edge

You might find these topics and products interesting
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version