Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Control unit for micro motor, Espert

GESM 1200/Set

Product description

  • Highest power delivery thanks to brushless motor
  • Infinitely variable speed from 1,000-50,000 rpm/min
  • Continuous speed adjustment
  • For 140W and 200W micro motors

E Spare parts and repair by request

Product selection

Product information

Product recommendations

Product selection

Output W
n max. min-1
Set No. Price / piece Quantity
140 50,000
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Quick clamping chuck Ø3 mm GESM 4005/50
GESM 1200/Set-1 2,887.00 €
200 50,000
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Quick clamping chuck Ø3 mm GESM 4005/50
GESM 1200/Set-2 2,887.00 €
140 50,000
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Angle type chuck 50° Ø3 mm GESM 4405/50/30
GESM 1200/Set-3 2,695.00 €
200 50,000
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Angle type chuck 50° Ø3 mm GESM 4405/50/30
GESM 1200/Set-4 2,695.00 €
140 50,000
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Angle type chuck 90° Ø3 mm GESM 4405/90/30
GESM 1200/Set-5 2,695.00 €
200 50,000
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 200W, Espert GESM 3110/200/50
  • Angle type chuck 90° Ø3 mm GESM 4405/90/30
GESM 1200/Set-6 2,695.00 €
140 50,000
  • Control unit, Espert GESM 1200/50
  • Brushless micro motor, 140W, Espert GESM 3100/140/50
  • Polisher attachment Ø4 mm GESM 2605/0-6,0
GESM 1200/Set-7 3,705.00 €

Product information

Product information

Scope of delivery

  • Supplied with a suitable cable for connection to your mains and a GESM 5130 Handpiece stand

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Accessories

from 170.00 €

from 33.20 €

from 35.50 €

from 380.00 €

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version