Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Flap wheel, shank Ø 3

V 74962

Product description

  • Shank ø 3 mm
  • The flexible lamellas adjust to the contour of the workpiece
  • For rough-grinding
  • Emery cloth made from brown aluminium oxide
  • Up to 55 HRC

Product selection

Product information

Product recommendations

Product selection

d3
l
d1
l1
Grit
Pcs./PU pce.
No. Price / piece Quantity
3 50 10 10 80 10 V 74962/10/10/  80 25.00 €
3 50 10 10 120 10 V 74962/10/10/120 25.00 €
3 50 10 10 150 10 V 74962/10/10/150 25.00 €
3 50 10 10 240 10 V 74962/10/10/240 25.00 €
3 55 15 15 80 10 V 74962/15/15/  80 25.00 €
3 55 15 15 120 10 V 74962/15/15/120 25.00 €
3 55 15 15 150 10 V 74962/15/15/150 25.00 €
3 50 20 10 80 10 V 74962/20/10/  80 26.50 €
3 50 20 10 120 10 V 74962/20/10/120 26.50 €
3 50 20 10 150 10 V 74962/20/10/150 26.50 €
3 50 20 10 320 10 V 74962/20/10/320 26.50 €
3 50 25 10 80 10 V 74962/25/10/  80 27.90 €
3 50 25 10 120 10 V 74962/25/10/120 27.90 €
3 50 25 10 150 10 V 74962/25/10/150 27.90 €
3 45 30 5 80 10 V 74962/30/  5/  80 27.90 €
3 45 30 5 120 10 V 74962/30/  5/120 27.90 €
3 45 30 5 150 10 V 74962/30/  5/150 27.90 €
3 45 30 5 240 10 V 74962/30/  5/240 27.90 €
3 45 30 5 320 10 V 74962/30/  5/320 27.90 €
3 50 30 10 80 10 V 74962/30/10/  80 29.30 €
3 50 30 10 120 10 V 74962/30/10/120 29.30 €
3 50 30 10 150 10 V 74962/30/10/150 29.30 €
3 50 30 10 240 10 V 74962/30/10/240 29.30 €
3 50 30 10 320 10 V 74962/30/10/320 29.30 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version