Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Infrared temperature measuring device

MTM 1100

Product description

  • Fast, non-contact measurement
  • Laser measurement spot marker
  • Display of min./max. values
  • External temperature probe MTM 5010 can be connected to T2 and T4
  • Optimal for plastic parts
  • Visual and acoustic alarm in case of limit violations

Product selection

Product information

Product recommendations

Product selection

Distance to spot ratio
Weight g
Emission level
Error limit °C
Scaling °C
MB
No. Price / piece Quantity
10 : 1 200 0,1 - 1 ± 2 0,1 -30 - +400°C MTM 1100/830-T1 78.00 €
12 : 1 200 0,1 - 1 ± 2 0,1 -30 - +400°C MTM 1100/830-T2 102.00 €
30 : 1 200 0,1 - 1 ± 1 0,1 -30 - +400°C MTM 1100/830-T4 152.00 € 119.00 €

Product information

Product information

Recommendation for use

  • The infrared temperature measuring device MTM 1100 is a universally usable infrared thermometer for contactless measuring of surface temperatures in crafts and industrial areas. A new processor and thus better resolution enable even more precise measurements: the temperature can now be measured with a tolerance of just 0.1 °C. The min./max. function allows for the display and thus better control of the limit values of the last measurement.

Scope of delivery

  • Certificate of calibration and a battery (9V block)
  • Calibration protocol

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 19.00 €

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version