Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Foam cleaner for cavities

VCF 18

Product description

Efficiently removes plastic remains and burnt-on residues from injection moulds. The formulation uses almost no conventional solvents and effortlessly dissolves residues of release agents, anticorrosives and lubricants.

Advantages

  • Efficient foam with long reaction time
  • Can be used on temperature-regulated moulds
  • Also dissolves PVC and POM deposits
  • User-friendly and biodegradable

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Aerosol can 500ml 1 VCF 18/  1/500 11.60 €
Aerosol can 500ml 12 VCF 18/12/500 127.00 €

Product information

Product information

Recommendation for use

Do not use on aluminium (risk of corrosion). Shake can well before using. Spray the parts to be cleaned from a distance of approx. 20 cm and allow to take effect. After a brief exposure time, remove the dissolved residues mechanically and, if necessary, clean with VCQ 10.

Attribute

VCF 18 Value Test procedure
Colour white DIN ISO 2049
Maximum temperature 100 °C      
Basis water-based cleaner      
Density 0.98 g/cm³ DIN 51 757
Flashpoint < -20 °C DIN EN ISO 2592

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Product recommendations

from 22.80 €

from 65.00 €

from 7.90 €

from 6.75 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version