Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

1.3343 High-speed steel (HSS)

DESIGNATION

DIN:HS 6-5-2 C
AFNOR:Z 85 WDCV 6
UNI:X 82 WMoV 6 5
AISI:M 2 reg. C

CHEMICAL COMPOSITION:

C0.9
Si0.3
Mn0.3
Cr4.0
Mo5.0
V1.9
W6.2

STRENGTH:

max. 269 HB
(≈ max. 915 N/mm²)

THERMAL CONDUCTIVITY AT 100 °C:

27.4 W/m K


CHARACTER:

high-speed steel featuring high resistance to abrasion and wear in combination with high toughness and compressive strength. High heat resistance, therefore ideal for through hardening

APPLICATION:

blocks for eroding, cold forming tools such as cutting, fine blanking and impact extrusion punches and dies
inserts with a very high wear resistance



TREATMENT BY

is possible:
Polishing

highly suitable:
Nitriding, EDM, coating



HEAT TREATMENT:

Soft annealing:
820 to 850 °C for about 2 to 5 hours
slow controlled cooling of 10 to 20 °C per hour to about 550 °C;
further cooling in air. Maximum 270 HB

Hardening:
1190 - 1230 °C
Quenching in oil/compressed gas/air/hot bath
obtainable hardness: 66 HRC

Tempering:
slow heating to tempering temperature (to avoid forming of cracks)
immediately after hardening;
triple tempering is recommended


Annealing graph:


Technical tip
  • excellent for PVD and CVD coating; highest dimensional stability because the steel was tempered at more than 520 °C.

To the mould making overview To the die making overview

Available in the web shop as:
Data sheet 1.3343

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version