Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

1.2316 Tool steel

Designation

DIN:X 38 CrMo 16
AFNOR:Z 35 CD 17
UNI:X 38 CrMo 16 KU
AISI:≈ 422

Chemical composition:

C0.36
Cr16.00
Mo1.20

Strength:

280 - 325 HB
(≈ 950 - 1100 N/mm²)

Thermal conductivity at 100 °C:

18 W/m K


Character:

corrosion resistant, high-alloy, polishable, pre-toughened tool steel

Application:

molds for processing corrosive plastics


Treatment by

good suitability for:

Polishing
is possible:

Etching, EDM

Nitriding:
reduces the corrosion resistance


Heat treatment:

already pre-toughened; usually no heat treatment required

Soft annealing:
760 to 800 °C for about 4 to 5 hours; slow controlled cooling of 10 to 20 °C per hour to about 650 °C; further cooling in air, max. 230 HB

Hardening:
1030 to 1050 °C
15 to 30 minutes keeping curing temperature
quenching in water/oil
obtainable hardness: 49 HRC

Tempering:
Slow heating to tempering temperature immediately after hardening. Minimum time in furnace: 1 hour per 20 mm part thickness

Annealing graph:


Technical tip:
  • corrosion resistant like 1.2085
  • for demanding surfaces

To the mould making overview To the die making overview

Available in the web shop as:
Data sheet 1.2316

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version