Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

1.0577 Structural steel

Designation

DIN:S 355 J2 (St 52-3)
AFNOR:A 52 FP
UNI:-
AISI:A738

Chemical composition:

C≤ 0.22
Si≤ 0.55
Mn≤ 1.60

Strength:

132 - 185 HB
(≈ 450 - 630 N/mm²)

Thermal conductivity at 20 °C:

40 W/m K


Character:

unalloyed structural steel with good weldability

Application:

for common applications in die, mold, and jigs and fixtures construction


Treatment by

Welding:
very good weldability due to its low carbon content

not usual:

Polishing, etching, EDM, nitriding, hard chroming


Heat treatment:

Soft annealing:
650 to 700 °C for about 2 to 5 hours
slow controlled cooling of 10 to 20 °C per hour to about 600 °C;
further cooling in air, max. 180 HB


Technical tip
  • If no welding is required, we recommend 1.1730 ⇒ better machinability in spite of higher strength

To the mould making overview To the die making overview

Available in the web shop as:
Data sheet 1.0577

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version