Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Fine-grinding stone, oxide ceramics

V 76250

Product description

  • For finishing
  • Dimensionally stable stone out of oxide ceramics
  • Perfect for deburring

Product selection

Product information

Product recommendations

Product selection

Shape
Grit
d
b
s
l
No. Price / piece Quantity
Bench stone Fine 25 10 100 V 76250/B/25x10x100/F 116.00 €
Bench stone Medium 25 10 100 V 76250/B/25x10x100/M 99.50 €
Bench stone Rough 25 10 100 V 76250/B/25x10x100/G 86.00 €
Bench stone Medium 50 12 200 V 76250/B/50x12x200/M 379.00 €
Triangular Fine 4 100 V 76250/D/100x4/F 52.50 €
Triangular Medium 4 100 V 76250/D/100x4/M 49.10 €
Triangular Fine 6 100 V 76250/D/100x6/F 59.00 €
Triangular Fine 10 100 V 76250/D/100x10/F 104.00 €
Triangular Medium 10 100 V 76250/D/100x10/M 80.50 €
Square Fine 4 100 V 76250/Q/100x4/F 67.50 €
Square Fine 6 100 V 76250/Q/100x6/F 72.00 €
Square Fine 8 100 V 76250/Q/100x8/F 80.00 €
Square Medium 8 100 V 76250/Q/100x8/M 79.50 €
Square Fine 10 100 V 76250/Q/100x10/F 90.50 €
Square Medium 10 100 V 76250/Q/100x10/M 89.50 €
Half round Medium 10 100 V 76250/H/100x10/M 76.50 €
Round Fine 4 100 V 76250/R/100x4/F 64.00 €
Round Medium 4 100 V 76250/R/100x4/M 58.50 €
Round Fine 6 100 V 76250/R/100x6/F 69.50 €
Round Medium 6 100 V 76250/R/100x6/M 64.50 €
Round Fine 8 100 V 76250/R/100x8/F 78.00 €
Round Medium 8 100 V 76250/R/100x8/M 76.50 €

Product information

Technical tips

When are fine-grinding stones required?

Fine-grinding stones are often referred to as ‘Degussit stones’.These are extremely hard, edge stable stones which are optimally suited for deburring or fine-grinding. The grit size ranges from 1,000 (rough) to 3,000 (fine).

Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version