Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

M-Line micro motor angle-type handpiece

GESM 2023

Product description

  • Lightweight, angled motor for easy machining of hard-to-reach areas
  • Efficient tool change due to simple key clamping system with high clamping force
  • Smooth operation even at high speeds
  • Ergonomic aluminium housing with low weight
  • Integrated motor cooling for the longest possible duty cycle and service life
  • Illuminated on/off switch conveniently located directly on the handpiece

E Spare parts and repair by request

Product selection

Product information

Product recommendations

Product selection

Weight g
d1
lk m
Output W
n min-1
W °
No. Price / piece Quantity
211 3 1.85 260 1,000 - 30000 45 GESM 2023/260/30/45 1,182.00 €
210 3 1.85 260 1,000 - 30000 90 GESM 2023/260/30/90 1,182.00 €

Product information

Product information

Scope of delivery

  • Ø3 mm collet (GESM 20235) with slotted spring pin
  • Locking sleeve (GESM 20236) and double open ended spanner (GESM 20237)
  • Motor cable

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Accessories

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version