Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Rod electrode, square milled, graphite Q40

V 92327

Product selection

Material
B
L
H
No. Price / piece Quantity
Q40 10 10 500 V 92327/  10/500 24.60 €
Q40 15 15 500 V 92327/  15/500 37.80 €
Q40 20 20 500 V 92327/  20/500 57.50 €
Q40 25 25 500 V 92327/  25/500 80.50 €
Q40 30 30 500 V 92327/  30/500 110.00 €

Product information

Technical tips

E Graphite grades

All Meusburger graphite grades are especially developed for EDM. This guarantees consistent quality and good machining properties.

Q70

  • Depending on the machinery used, a surface quality of VDI 27 (2.2 μmRa to VDI 24 (1.6 μmRa) can be reached
  • Minor electrode wear
  • Good surface finish
  • Rapid EDM process

Q60

  • For surface quality of VDI 22 (1.26 μmRa)
  • Ideal for high-quality finishing
  • For complex shapes
  • Good surface finish and high material removal rate

Q40

For surface quality of VDI 20 (1.0 μmRa)

Complex electrodes with fine contours

Minor electrode wear and high material removal rate

For very demanding surface finish



Q70Q60Q40
Average grain size7 µm6 µm4 µm
Attainable surface qualityVDI 27 (2.2 µm Ra) -
VDI 24 (1.6 µm Ra)
VDI 22 (1.26 µm Ra)VDI 20 (1.0 µm Ra)
Density1,83 g/cm³1,86 g/cm³1,82 g/cm³
Electrical resistance12,5 µΩ/m12 µΩ/m16,5 µΩ/m
Bending strength54 N/mm²65 N/mm²66 N/mm²
Hardness62 Shore60 Shore72 Shore
Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

from 46.40 €

from 12.10 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version