Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Square copper head electrode, milled

V 91571

Product description

  • Square milled at an angle in the clamping area and chamfered on all sides

Material

  • 2.0060 (E-Cu 57)

E For prices and other lengths refer to the online shop

Product selection

Product information

Product recommendations

Product selection

h2
H
b2/l2
b1
l1
h1
No. Price / piece Quantity
32 62 15 15 15 30 V 91571/15/15 15/30 8.00 €
32 75 15 15 15 43 V 91571/15/15 15/43 8.90 €
32 82 15 15 15 50 V 91571/15/15 15/50 9.45 €
32 15 15 15 V 91571/15/15 15/... Price by request
23 15 15 15 V 91571/15/15 15/.../23 Price by request
32 62 15 20 20 30 V 91571/15/20 20/30 11.90 €
32 82 15 20 20 50 V 91571/15/20 20/50 14.40 €
32 15 20 20 V 91571/15/20 20/... Price by request
23 15 20 20 V 91571/15/20 20/.../23 Price by request
32 62 15 25 25 30 V 91571/15/25 25/30 16.80 €
32 82 15 25 25 50 V 91571/15/25 25/50 20.60 €
32 15 25 25 V 91571/15/25 25/... Price by request
23 15 25 25 V 91571/15/25 25/.../23 Price by request
32 62 15 30 30 30 V 91571/15/30 30/30 22.70 €
32 82 15 30 30 50 V 91571/15/30 30/50 28.30 €
32 15 30 30 V 91571/15/30 30/... Price by request
23 15 30 30 V 91571/15/30 30/.../23 Price by request
32 62 15 35 35 30 V 91571/15/35 35/30 29.60 €
32 82 15 35 35 50 V 91571/15/35 35/50 37.20 €
32 15 35 35 V 91571/15/35 35/... Price by request
23 15 35 35 V 91571/15/35 35/.../23 Price by request
32 62 15 40 40 30 V 91571/15/40 40/30 37.70 €
32 82 15 40 40 50 V 91571/15/40 40/50 47.70 €
32 15 40 40 V 91571/15/40 40/... Price by request
23 15 40 40 V 91571/15/40 40/.../23 Price by request
32 15 45 45 V 91571/15/45 45/... Price by request
23 15 45 45 V 91571/15/45 45/.../23 Price by request
32 15 50 50 V 91571/15/50 50/... Price by request
23 15 50 50 V 91571/15/50 50/.../23 Price by request
32 15 60 60 V 91571/15/60 60/... Price by request
23 15 60 60 V 91571/15/60 60/.../23 Price by request
40 72 25 25 25 32 V 91571/25/25 25/32 18.60 €
40 80 25 25 25 40 V 91571/25/25 25/40 20.30 €
40 102 25 25 25 62 V 91571/25/25 25/62 24.40 €
40 25 25 25 V 91571/25/25 25/... Price by request
23 25 25 25 V 91571/25/25 25/.../23 Price by request
40 72 25 30 30 32 V 91571/25/30 30/32 25.50 €
40 92 25 30 30 52 V 91571/25/30 30/52 31.10 €
40 25 30 30 V 91571/25/30 30/... Price by request
23 25 30 30 V 91571/25/30 30/.../23 Price by request
40 72 25 35 35 32 V 91571/25/35 35/32 33.50 €
40 92 25 35 35 52 V 91571/25/35 35/52 41.00 €
40 25 35 35 V 91571/25/35 35/... Price by request
23 25 35 35 V 91571/25/35 35/.../23 Price by request
40 72 25 40 40 32 V 91571/25/40 40/32 42.70 €
40 92 25 40 40 52 V 91571/25/40 40/52 53.50 €
40 25 40 40 V 91571/25/40 40/... Price by request
23 25 40 40 V 91571/25/40 40/.../23 Price by request
40 25 45 45 V 91571/25/45 45/... Price by request
23 25 45 45 V 91571/25/45 45/.../23 Price by request
40 25 50 50 V 91571/25/50 50/... Price by request
23 25 50 50 V 91571/25/50 50/.../23 Price by request
40 92 25 50 50 52 V 91571/25/50 50/52 81.00 €
40 25 60 60 V 91571/25/60 60/... Price by request
23 25 60 60 V 91571/25/60 60/.../23 Price by request

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version