Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Electrode with multi-hole pattern, copper

V 91554

Product selection

b1
l1
H
No. Price / piece Quantity
10 50 V 91554/10/  50/... Price by request
10 60 V 91554/10/  60/... Price by request
10 80 V 91554/10/  80/... Price by request
10 100 V 91554/10/100/... Price by request
10 120 V 91554/10/120/... Price by request
15 50 V 91554/15/  50/... Price by request
15 60 V 91554/15/  60/... Price by request
15 80 V 91554/15/  80/... Price by request
15 100 V 91554/15/100/... Price by request
20 50 V 91554/20/  50/... Price by request
20 60 30 V 91554/20/  60/30 18.30 €
20 60 50 V 91554/20/  60/50 26.20 €
20 60 V 91554/20/  60/... Price by request
20 80 30 V 91554/20/  80/30 23.30 €
20 80 50 V 91554/20/  80/50 33.40 €
20 80 V 91554/20/  80/... Price by request
20 100 30 V 91554/20/100/30 27.90 €
20 100 50 V 91554/20/100/50 40.80 €
20 100 V 91554/20/100/... Price by request
20 120 V 91554/20/120/... Price by request
25 50 V 91554/25/  50/... Price by request
25 60 30 V 91554/25/  60/30 21.90 €
25 60 50 V 91554/25/  60/50 31.70 €
25 60 V 91554/25/  60/... Price by request
25 80 30 V 91554/25/  80/30 27.90 €
25 80 50 V 91554/25/  80/50 40.80 €
25 80 V 91554/25/  80/... Price by request
25 100 30 V 91554/25/100/30 33.80 €
25 100 50 V 91554/25/100/50 50.00 €
25 100 V 91554/25/100/... Price by request
30 50 V 91554/30/  50/... Price by request
30 60 30 V 91554/30/  60/30 25.50 €
30 60 50 V 91554/30/  60/50 37.10 €
30 60 V 91554/30/  60/... Price by request
30 80 30 V 91554/30/  80/30 32.80 €
30 80 50 V 91554/30/  80/50 48.00 €
30 80 V 91554/30/  80/... Price by request
30 100 30 V 91554/30/100/30 39.90 €
30 100 50 V 91554/30/100/50 60.50 €
30 100 V 91554/30/100/... Price by request
30 120 V 91554/30/120/... Price by request
40 50 V 91554/40/  50/... Price by request
40 60 30 V 91554/40/  60/30 32.80 €
40 60 50 V 91554/40/  60/50 48.00 €
40 60 V 91554/40/  60/... Price by request
40 80 V 91554/40/  80/... Price by request
40 100 V 91554/40/100/... Price by request
40 120 V 91554/40/120/... Price by request
50 50 V 91554/50/  50/... Price by request
50 80 V 91554/50/  80/... Price by request
50 100 V 91554/50/100/... Price by request
60 60 30 V 91554/60/  60/30 47.10 €
60 60 50 V 91554/60/  60/50 71.00 €
60 60 V 91554/60/  60/... Price by request
60 80 V 91554/60/  80/... Price by request
70 70 30 V 91554/70/  70/30 63.50 €
70 70 50 V 91554/70/  70/50 95.00 €
70 70 V 91554/70/  70/... Price by request
80 80 V 91554/80/  80/... Price by request

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version