Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Anti-seize assembly spray

VAP 1000S

Product description

Sprayable, metal-free assembly paste for the assembly of highly stressed components, screw and push-in connections, as well as for lubricating highly stressed areas. Offers long-term protection from fretting corrosion and galvanic corrosion, as well as from fretting and wear.

Advantages

  • Metal free
  • White coloured solid lubricants
  • Extremely pressure resistant
  • Very good separating effect

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product selection

Package
Content
Pcs./PU pce.
No. Price / piece Quantity
Aerosol can 400ml 1 VAP 1000S/  1/400 24.90 €
Aerosol can 400ml 12 VAP 1000S/12/400 281.00 €

Product information

Product information

Recommendation for use

  • Clean designated areas well. Shake can well before use. Spray from a distance of approx. 15 cm.

Attribute

VAP 1000S Value Test procedure
Colour white DIN ISO 2049
Maximum temperature 1,400 °C      
Density 1.42 g/cm³ DIN 51 757
Base oil Medical grade white oil         
Worked penetration 310-340 1/10mm DIN ISO 2137

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the safety data sheets for the product as a PDF here.

Open PDF

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version