Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Quick-change tapping chuck for synchronous spindle, DIN 69893

HWZ 1192

Product description

  • Minimum length compensation in compression and tension by means of damping element
  • Allows for an increase in service life of the taps and fluteless taps up to 300%
  • With Balluff chip hole

E For thread forming with M12 fluteless taps, HWZ 1192/ 6-20 must be used due to increased forces

Product selection

Product information

Product recommendations

Product selection

LAD
LAZ
d1
d
A
Interface
GSB
No. Price / piece Quantity
0.2 1 20 43 64 HSK-A 63 M3-M12 HWZ 1192/HSK-A  63/  3-12/  64 238.00 €
0.2 1 32 60 97 HSK-A 63 M6-M20 HWZ 1192/HSK-A  63/  6-20/  97 297.00 €

Product information

Product information

Recommendation for use

  • For thread cutting on machine tools with synchronous spindle
  • Compensates pitch difference between tap and synchronous spindle and pitch tolerance of the tap
  • For the safe clamping of threading tools in quick-change systems (HWZ 9792) for ER collets for tapping (HWZ 9090)

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 12.70 €

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version