Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

High-pressure mechanical vice, all surfaces ground

HWS 600

Product description

  • Version R with regulator for presetting the clamping force
  • All surfaces ground with a parallelism of 0.02 mm, therefore ideal for horizontal and vertical machining
  • Compact and stable monoblock body from GGG-70 which maintains its total length
  • Easy to clean through fully enclosed spindle and additional side window
  • Accuracy of 0.01 mm in clamping repeatability

Product selection

Product information

Product recommendations

Product selection

R
WH
b1
h
h1
h2
h3
l
l1
l2
l3
l4
l5
l6
SK kN
b
No. Price / piece Quantity
no 0,01 126 140 50 40 100 524 410 190 21 90 100 124 40 125 HWS 600/125 2,890.00 €
yes 0,01 126 140 50 40 100 551 410 190 21 90 100 124 40 125 HWS 600R/125 3,025.00 €
no 0,01 161 160 60 50 110 679 570 230 21 115 115 127 50 160 HWS 600/160 3,991.00 €
yes 0,01 161 160 60 50 110 706 570 230 21 115 115 127 50 160 HWS 600R/160 4,234.00 €

Product information

Product information

Scope of delivery

  • HWS 5602 Clamping jaws (2 pcs.)
  • HWS 5660 Clamping shoes (4 Pcs.)
  • HWS 5670 Handle

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 75.00 €

from 201.00 €

Stepped jaw

HWS 5606

from 319.00 €

from 151.00 €

from 28.60 €

from 143.00 €

from 94.50 €

from 66.00 €

from 61.50 €

Handle

HWS 5670

from 175.00 €

Product recommendations

from 10.50 €

from 140.00 €

from 140.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version