Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Combination spanner

V 32220

Product description

  • Non-flaking surface through nickel chromium plating
  • High flexion resistance and light weight through fluted shaft
  • Ring end with AS drive (anti slip drive) profile

Material

  • Drop forged chrome alloy steel with smooth finish

Product selection

Product information

Product recommendations

Product selection

l
d
b
h1
h2
SW
No. Price / piece Quantity
105 9.9 15.5 3.5 5.8 6 V 32220/  6 8.60 €
110 11.3 17 3.9 6 7 V 32220/  7 8.60 €
115 12.4 18 4.2 7 8 V 32220/  8 8.25 €
120 13.4 21 4.5 7 9 V 32220/  9 9.65 €
125 14.8 23 4.8 7 10 V 32220/10 9.35 €
135 16.4 26 4.8 8 11 V 32220/11 10.20 €
140 17.8 28 5.3 8.5 12 V 32220/12 10.40 €
160 19.1 30 5.3 8.5 13 V 32220/13 11.60 €
165 20.6 32 5.3 8.5 14 V 32220/14 11.60 €
170 21.9 35 5.3 8.5 15 V 32220/15 13.80 €
180 23.2 37 5.8 10 16 V 32220/16 15.10 €
190 24.6 38 5.8 10 17 V 32220/17 15.40 €
200 26 40 6.7 11.5 18 V 32220/18 17.20 €
230 27.5 42 6.7 11.5 19 V 32220/19 17.80 €
230 29 45 7 13 20 V 32220/20 21.10 €
260 30.3 47 7.3 13 21 V 32220/21 22.30 €
260 31.8 49 7.3 13 22 V 32220/22 21.70 €
280 34.9 53 7.8 14 24 V 32220/24 24.40 €
280 39.2 60 8.4 14.5 27 V 32220/27 30.70 €
300 43.2 66 8.9 16 30 V 32220/30 36.70 €
360 45.8 70 9.4 16.5 32 V 32220/32 40.00 €
460 50.8 80 10 18 36 V 32220/36 70.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

from 43.50 €

from 3.55 €

from 10.70 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version