Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Mini data logger for temperature and humidity

MTM 7440

Product description

  • Temperature measuring range from −20 °C to +70 °C
  • Automatic measuring data backup in the event of an empty battery or a battery change
  • Measuring data memory for up to 16,000 measured values
  • Simple battery change
  • Display of limit violations

Product selection

Product information

Product selection

Humidity error limit % Humidity measuring range % Temperature error limit °C No. Price / piece Quantity
± 3 0–100 ± 0,5 MTM 7440/174-H 104.00 €

Product information

Product information

Recommendation for use

  • Compliance with specifications regarding storage temperature and humidity is an important condition for the quality of many products.
  • Data loggers such as the MTM 7440/174-H are used to ensure this compliance. They automatically control and document environmental conditions over time and thus actively contribute to maintaining product quality in a verifiable way.
  • Thanks to the direct display of limit violations, you can quickly react to temperature and humidity deviations. Moreover, you can use the configuration and reading software to make your own settings as well as analyse and archive registered measuring data.

Scope of delivery

  • Battery (2 x CR 2032 lithium)
  • Calibration protocol

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version