Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Digital multimeter

MTM 1300

Product description

  • Easy and safe operation thanks to automatic detection of measured parameters
  • Prevents erroneous settings
  • Suitable for almost all electrical measuring tasks
  • Clear and illuminated display

Product selection

Product information

Product selection

DC voltage AC voltage DC Error limit °C Scaling °C MB No. Price / piece Quantity
0,1 bis 600 V 0,1 mV bis 600 V 0,1 mA bis 10 A ± 1 0,1 −50 bis +350 °C MTM 1300/760-1 112.00 €

Product information

Product information

Recommendation for use

  • The MTM 1300/760-1 is ideal for measuring all important electrical parameters
  • Automatic detection and selection of measured variables, operation via function keys, large and illuminated display
  • Control of the power supply of phases, current measurement in the lower measuring range, continuity tests on switching elements, resistance measurement of sensors or motor windings

Scope of delivery

  • 2 AAA microcells
  • 1 set of measuring cables
  • Includes user manual

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version