Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Industrial counting scale

MWK 3106

Product description

  • For counting up to 60,000 pieces
  • Automatic reference sample
  • Separate displays for total and part weight and quantity
  • Easy adding of quantity possible
  • Can be optionally used with a stand

Product selection

Product information

Product recommendations

Product selection

Weight kg
l x b
min. weight/piece g
SK g
max. kg
No. Price / piece Quantity
11 400 x 300 5 0,2 | 0,5 12 | 30 MWK 3106/  30 610.00 €
12 500 x 400 10 0,5 | 1 30 | 60 MWK 3106/  60 780.00 €

Product information

Product information

Recommendation for use

  • ESD protection:

    Counting plastic bulk material may lead to electrostatic charges. The sensitive electronic components of your counting scale MWK 3106 can be protected from these charges with the ESD earthing kit MWKZ 3156.

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 60.00 €

Product recommendations

from 290.00 €

from 145.00 €

from 195.00 €

from 50.50 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version