Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Digital external micrometer QuantuMike IP65, with data output

MBD 52022

Product description

  • Feed is 4 times faster through 2 mm spindle pitch
  • Ratchet on the fast drive mechanism and the thimble
  • Ideal for use in machining situations that include splashing coolant fluid

E Pre-calibrated on request

Product selection

Product information

Product recommendations

Product selection

a
b
p
Tol.
Weight g
MB
No. Price / piece Quantity
9 25 2 +/-0,001 265 0 - 25 MBD 52022/  0-  25 380.00 €
9.8 32 2 +/-0,001 325 25 - 50 MBD 52022/25-  50 468.00 €
12.6 47 2 +/-0,001 465 50 - 75 MBD 52022/50-  75 561.00 €

Product information

Product information

Scope of delivery

  • Certificate of inspection (0-25 mm and 25-50 mm only), setting gauge (from 25-50 mm), a battery (SR44) and a plastic case

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 4.27 €

Product recommendations

from 244.00 €

from 104.00 €

from 69.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version