Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Digital dial indicator, 0.001 mm, with calculation function

MUD 22422

Product description

  • Ultimate precision through Absolute Measuring System
  • Easy calculation with the formula A*x (x = spindle path)
  • Display 330° rotatable
  • Tolerance field presentation

E Pre-calibrated on request

Product selection

Product information

Product recommendations

Product selection

l1 l2 d1 Tol. Weight g Fn N MB No. Price / piece Quantity
21.2 117.8 59 +/-0,003 170 <=1,5 12,7 MUD 22422/12,7 446.00 € 358.00 €

Product information

Product information

Scope of delivery

  • Certificate of calibration and a battery (SR44)

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the special offers brochure as a PDF here.

Open PDF

Accessories

from 4.27 €

from 14.00 €

from 5.20 €

from 88.00 €

from 11.00 €

from 48.00 €

from 228.00 €

from 144.90 €

Product recommendations

from 270.00 €

from 186.00 €

from 383.00 €

from 51.00 €

from 106.00 €

from 153.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version