Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Digital calliper with data output

MSD 12002

Product description

  • Ultimate precision through Absolute Measuring System
  • With locking screw
  • Battery life: approx. 18,000 hours

E Pre-calibrated on request

Product selection

Product information

Product recommendations

Product selection

L
b1
b2
b3
Tol.
Weight g
MB
TM
No. Price / piece Quantity
233 40 16.5 16 +/-0,02 164 0-150 flat MSD 12002/150/F 171.00 €
233 40 16.5 16 +/-0,02 168 0-150 Ø 1.9 mm MSD 12002/150/R 197.00 €
290 50 20 16 +/-0,02 194 0-200 flat MSD 12002/200/F 241.00 €
404 64 22 20 +/-0,03 350 0-300 flat MSD 12002/300/F 338.00 €
630 90 38 25 +/-0,05 1,170 0-450 - MSD 12002/450 1,015.00 €
780 90 38 25 +/-0,05 1,350 0-600 - MSD 12002/600 1,106.00 €

Product information

Product information

Scope of delivery

  • Certificate of inspection (up to 300 mm), battery (SR44) and a plastic case

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 33.00 €

from 60.00 €

from 4.27 €

Product recommendations

from 191.00 €

from 140.00 €

from 189.00 €

from 292.00 €

from 490.00 €

from 534.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version