Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Face mill arbor with cooling channel bores, DIN 69871

HWZ 2237

Product description

  • With enlarged contact surface
  • Optimal running smoothness due to hard turned shanks
  • Precision-ground taper shank, arbor pins, and contact surfaces
  • With four cooling channels
  • With Balluff chip hole

Product selection

Product information

Product recommendations

Product selection

l
M
d
d1
A
No. Price / piece Quantity
17 M8 38 16 35 HWZ 2237/SK40/16/35 102.00 €
19 M10 48 22 35 HWZ 2237/SK40/22/35 102.00 €
17 M8 38 16 60 HWZ 2237/SK40/16/60 124.00 €
19 M10 48 22 60 HWZ 2237/SK40/22/60 124.00 €

Product information

Product information

Recommendation for use

  • For clamping cutter heads and shell type milling cutters

Scope of delivery

  • Includes milling cutter lock screw and fixed carrier block

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

Product recommendations

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version