Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Clamp with stepped teeth

HWS 114

Product description

  • Only compatible with HWS 140 Toothed clamping blocks
  • Wider groove spacing or greater clamping depths on the workpiece are possible through long versions

Material

  • Tempered steel, lacquered

Product selection

Product information

Product recommendations

Product selection

b
b2
h
l1
l2
M
b1
l
No. Price / piece Quantity
40 14 20 21 40 M12, M14 14 100 HWS 114/14   /100 19.10 €
40 14 20 21 90 M12, M14 14 160 HWS 114/14   /160 30.30 €
50 18 25 26 45 M16, M18 18 125 HWS 114/18   /125 27.50 €
50 18 25 26 110 M16, M18 18 200 HWS 114/18   /200 49.30 €
60 22 30 30 60 M20, M22 22 160 HWS 114/22   /160 43.90 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 9.25 €

T-bolt set

HWS 9010

from 5.85 €

Product recommendations

from 8.25 €

from 486.00 €

from 140.00 €

from 2,357.00 €

from 8.50 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version