Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Drilling machine vice

HWS 505

Product description

  • Stable body made of high-quality casting
  • Maximum flexibility due to side and front fastening options
  • Reversible clamping jaws with step, ground on both sides
  • With jaw width of 110 and 135 mm
  • Fixed jaws with one lengthwise and two crosswise V-grooves

Material

  • Body made of special casting

Product selection

Product information

Product recommendations

Product selection

b1
b2
h
h1
l
l1
l2
b
No. Price / piece Quantity
175 140 72.5 32 470 315 130 110 HWS 505/110 383.00 €
205 170 80.5 40 550 365 160 135 HWS 505/135 465.00 €

Product information

Product information

Scope of delivery

  • V-groove jaws
  • Stepped jaws

Downloads

Product recommendations

from 9.25 €

T-bolt set

HWS 9010

from 114.00 €

from 140.00 €

from 140.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version