Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Hot runner controller profiTEMP IM

RH 1200

Product description

  • Powerful hot runner controller for all hot runner systems
  • Fast control algorithm shortens the heating phase and increases the operating time
  • Easy to operate on 7” touch screen
  • Support in 15 languages
  • Various heating variants and operating modes selectable

Product selection

Product information

Product selection

Weight kg
L
B
H
Maximum
Output kW

Number of zones
Pin assignment
Number of contacts / Plug
CEE mains connection A
No. Price / piece Quantity
10 400 260 200 22 12 MEU 24BQ/ - 32 RH 1200/   12/001/24BQ/   -/ 32/ 3 3,682.00 €
10 400 260 200 22 12 121 24BQ/ - 32 RH 1200/   12/121/24BQ/   -/ 32/ 3 3,704.00 €
10 400 260 200 22 12 522 24BQ/24BQ 32 RH 1200/   12/522/24BQ/24BQ/ 32/ 3 3,704.00 €
10 400 260 200 22 8 620 16BL/16AL 32 RH 1200/    8/620/16BL/16AL/ 32/ 3 3,704.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

You can download the fact sheet for the product as a PDF here.

Open PDF

Accessories

from 186.80 €

from 210.30 €

from 108.00 €

from 396.80 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version