Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Cooling system

GMT 60004

Product description

  • Complete system for coolant supply of grinding machine, band saws, drill presses and similar machines
  • Robust IP 54 submersible pump enables industrial continuous operation
  • Adjustable flow rate by means of ball valve included in the delivery
  • Suitable for GMT 6000

E Only available in Europe

Product selection

Product information

Product recommendations

Product selection

Operating voltage V Connection thread Max. flow rate l/min Max. head height m Max. capacity No. Price / piece Quantity
230 3/8" 30 4 20 GMT 60004/20 791.00 €

Product information

Product information

Scope of delivery

  • Supply and drain hose Ø16/12mm including hose clamps
  • 2m connecting lead with 6 pole standard plug
  • 90° fitting 1/4" with ball valve

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the brochure as a PDF here.

Open PDF

Product recommendations

from 15,140.00 €

from 1,660.00 €

from 46.70 €

from 7.95 €

from 10.70 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version